How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | LQ: | 6.45 in |
| AK: | 4.5 | G: | 3.26 |
| AE2: | 0.63 | I: | 6.1 in |
| BE: | 0.38 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | LL: | 4.25 in |
| V: | 2.75 in | D: | 4.5 |
| H: | 0.53 in | AF: | 0.38 |
| AG: | 8.5 | BD: | 5.88 |
| AA: | 14 | BF: | 0.41 |
| AJ: | 5.88 | P: | 3.69 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Ratio Range: | 25:1 |
| Output Shaft Direction: | 2 | Model Code: | 42YF |
| Ratio: | 25:1 | Bore Code: | 23 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.24 |
| Output RPM: | 70 | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

