How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | BD: | 5.88 |
| BF: | 0.41 | V: | 2.75 in |
| AA: | 14 | AK: | 4.5 |
| AG: | 8.5 | G: | 3.26 |
| AB: | 6.38 | AJ: | 5.88 |
| LQ: | 6.45 in | LL: | 4.25 in |
| H: | 0.53 in | P: | 3.69 in |
| AE2: | 0.63 | T: | 1.438 |
| D: | 4.5 | AF: | 0.38 |
| BE: | 0.38 in | I: | 6.1 in |
Technical Specifications
| Output RPM: | 43.8 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 4.2 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Ratio Range: | 40:1 | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Model Code: | 42YF |
| Service Factor: | 1 | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

