How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | BD: | 5.88 |
| AA: | 14 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| H: | 0.53 in | V: | 2.75 in |
| AK: | 4.5 | AF: | 0.38 |
| T: | 1.438 | BF: | 0.41 |
| AE2: | 0.63 | AG: | 8.5 |
| G: | 3.26 | LQ: | 6.45 in |
| AB: | 6.38 | D: | 4.5 |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Model Code: | 42YF | Output Shaft: | Hollow Bore |
| Ratio: | 5:1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Output RPM: | 339 | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 15.5 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

