How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | H: | 0.53 in |
| BD: | 5.88 | I: | 6.1 in |
| BF: | 0.41 | AG: | 8.5 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | AF: | 0.38 |
| BE: | 0.38 in | AA: | 14 |
| AB: | 6.38 | AJ: | 5.88 |
| P: | 3.69 in | LQ: | 6.45 in |
| T: | 1.438 | V: | 2.75 in |
| D: | 4.5 | AK: | 4.5 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 15.5 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Ratio: | 5:1 |
| Output RPM: | 339 | Model Code: | 42YF |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.438 in | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

