How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | I: | 6.1 in |
| AB: | 6.38 | T: | 1.438 |
| AJ: | 5.88 | V: | 2.75 in |
| LL: | 4.25 in | AE2: | 0.63 |
| G: | 3.26 | P: | 3.69 in |
| LQ: | 6.45 in | AK: | 4.5 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| AA: | 14 | BD: | 5.88 |
| BF: | 0.41 | H: | 0.53 in |
| BE: | 0.38 in | D: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Series Code: | OE | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio: | 5:1 | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Model Code: | 42YF |
| Input HP @ 1750 RPM: | 15.5 | Output RPM: | 339 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

