How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | P: | 3.69 in |
| AE2: | 0.63 | V: | 2.75 in |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| BF: | 0.41 | G: | 3.26 |
| D: | 4.5 | BE: | 0.38 in |
| BD: | 5.88 | I: | 6.1 in |
| LQ: | 6.45 in | T: | 1.438 |
| H: | 0.53 in | LL: | 4.25 in |
| AK: | 4.5 | AF: | 0.38 |
| AB: | 6.38 | AA: | 14 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Model Code: | 42YF |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Series Code: | OE | Input HP @ 1750 RPM: | 14.1 |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

