How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | T: | 1.438 |
| BF: | 0.41 | AF: | 0.38 |
| AG: | 8.5 | P: | 3.69 in |
| AJ: | 5.88 | AE2: | 0.63 |
| LQ: | 6.45 in | BE: | 0.38 in |
| AA: | 14 | LL: | 4.25 in |
| I: | 6.1 in | AB: | 6.38 |
| H: | 0.53 in | G: | 3.26 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| AK: | 4.5 | BD: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Model Code: | 42YF | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 14.1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output RPM: | 233 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Bore Code: | 23 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

