How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | P: | 3.69 in |
| AA: | 14 | G: | 3.26 |
| D: | 4.5 | AG: | 8.5 |
| AF: | 0.38 | AK: | 8.5 |
| AB: | 6.38 | BD: | 9 |
| Center Distance (in): | 4.25 in | LQ1: | 7.21 in |
| BF: | 0.53 | T: | 1.438 |
| AJ: | 7.25 | AE2: | 0.63 |
| BE1: | 0.5 in | I: | 6.1 in |
| LL: | 4.25 in | H: | 0.53 in |
Technical Specifications
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Bore Code: | 23 |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 12.9 |
| Input Bore (C Face): | 1.125 | Assembly: | YF-2 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Ratio: | 10:1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Ratio Range: | 10:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Model Code: | 42YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

