How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | D: | 4.5 |
| G: | 3.26 | T: | 1.438 |
| I: | 6.1 in | AK: | 8.5 |
| AE2: | 0.63 | AA: | 14 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| BF: | 0.53 | V: | 2.75 in |
| AB: | 6.38 | AF: | 0.38 |
| AJ: | 7.25 | LQ1: | 7.21 in |
| H: | 0.53 in | AG: | 8.5 |
| BD: | 9 | P: | 3.69 in |
Technical Specifications
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Series Code: | OE | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Model Code: | 42YF |
| Output Diameter (in): | 1.438 in | Assembly: | YF-2 |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 9.3 | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

