How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AF: | 0.38 |
| T: | 1.438 | LQ1: | 7.21 in |
| H: | 0.53 in | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| AE2: | 0.63 | AA: | 14 |
| AG: | 8.5 | AJ: | 7.25 |
| BF: | 0.53 | V: | 2.75 in |
| D: | 4.5 | I: | 6.1 in |
| AK: | 8.5 | LL: | 4.25 in |
| AB: | 6.38 | G: | 3.26 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 117 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Bore Code: | 23 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 9.3 | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

