How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | LQ1: | 7.21 in |
| H: | 0.53 in | BE1: | 0.5 in |
| G: | 3.26 | LL: | 4.25 in |
| BF: | 0.53 | AE2: | 0.63 |
| I: | 6.1 in | AA: | 14 |
| AB: | 6.38 | AJ: | 7.25 |
| AF: | 0.38 | AG: | 8.5 |
| T: | 1.438 | AK: | 8.5 |
| BD: | 9 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | Ratio: | 20:1 |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Model Code: | 42YF |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 7.59 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Bore Code: | 23 | Housing Material: | Cast Iron |
| Output RPM: | 87.5 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

