How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | LL: | 4.25 in |
| LQ1: | 7.21 in | V: | 2.75 in |
| AA: | 14 | BE1: | 0.5 in |
| I: | 6.1 in | AF: | 0.38 |
| BD: | 9 | AK: | 8.5 |
| AE2: | 0.63 | G: | 3.26 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | P: | 3.69 in |
| H: | 0.53 in | T: | 1.438 |
| AG: | 8.5 | D: | 4.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 25:1 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 6.24 | Bore Code: | 23 |
| Assembly: | YF-2 | Model Code: | 42YF |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

