How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BF: | 0.53 |
| LL: | 4.25 in | T: | 1.438 |
| H: | 0.53 in | AB: | 6.38 |
| BE1: | 0.5 in | AF: | 0.38 |
| AG: | 8.5 | D: | 4.5 |
| AA: | 14 | LQ1: | 7.21 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| BD: | 9 | AK: | 8.5 |
| P: | 3.69 in | AE2: | 0.63 |
| V: | 2.75 in | G: | 3.26 |
Technical Specifications
| Output RPM: | 70 | Ratio Range: | 25:1 |
| Service Factor: | 1 | Model Code: | 42YF |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Ratio: | 25:1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Bore Code: | 23 | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 6.24 |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

