How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AG: | 8.5 |
| V: | 2.75 in | BE1: | 0.5 in |
| AA: | 14 | LQ1: | 7.21 in |
| AE2: | 0.63 | BF: | 0.53 |
| LL: | 4.25 in | P: | 3.69 in |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | T: | 1.438 |
| D: | 4.5 | G: | 3.26 |
| I: | 6.1 in | AJ: | 7.25 |
| BD: | 9 | H: | 0.53 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Assembly: | YF-2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.23 | Model Code: | 42YF |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio: | 30:1 |
| Output RPM: | 58.3 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

