How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | I: | 6.1 in |
| T: | 1.438 | LL: | 4.25 in |
| P: | 3.69 in | V: | 2.75 in |
| BE1: | 0.5 in | AG: | 8.5 |
| BD: | 9 | D: | 4.5 |
| AA: | 14 | AB: | 6.38 |
| G: | 3.26 | H: | 0.53 in |
| AF: | 0.38 | AK: | 8.5 |
| LQ1: | 7.21 in | AJ: | 7.25 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Output RPM: | 58.3 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 5.23 |
| Bore Code: | 23 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Model Code: | 42YF |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Gear Type: | Worm |
| Ratio Range: | 30:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.438 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

