How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | BD: | 9 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| AG: | 8.5 | BF: | 0.53 |
| LQ1: | 7.21 in | AA: | 14 |
| H: | 0.53 in | P: | 3.69 in |
| AF: | 0.38 | AB: | 6.38 |
| I: | 6.1 in | AE2: | 0.63 |
| G: | 3.26 | T: | 1.438 |
| BE1: | 0.5 in | AK: | 8.5 |
| D: | 4.5 | V: | 2.75 in |
Technical Specifications
| Input HP @ 1750 RPM: | 4.2 | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Bore Code: | 23 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Model Code: | 42YF | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 40:1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Assembly: | YF-2 | Gear Type: | Worm |
| Ratio: | 40:1 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

