How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 3.26 |
| AB: | 6.38 | P: | 3.69 in |
| AK: | 8.5 | AJ: | 7.25 |
| BD: | 9 | LQ1: | 7.21 in |
| BE1: | 0.5 in | AG: | 8.5 |
| AF: | 0.38 | D: | 4.5 |
| I: | 6.1 in | V: | 2.75 in |
| BF: | 0.53 | T: | 1.438 |
| AE2: | 0.63 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
Technical Specifications
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.2 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Ratio Range: | 40:1 |
| Bore Code: | 23 | Center Distance (in): | 4.25 |
| Model Code: | 42YF | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Ratio: | 40:1 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

