How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | I: | 6.1 in |
| AF: | 0.38 | BF: | 0.53 |
| T: | 1.438 | D: | 4.5 |
| AE2: | 0.63 | BD: | 9 |
| P: | 3.69 in | AK: | 8.5 |
| LQ1: | 7.21 in | AB: | 6.38 |
| BE1: | 0.5 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | AG: | 8.5 |
| H: | 0.53 in | LL: | 4.25 in |
| V: | 2.75 in | AJ: | 7.25 |
Technical Specifications
| Assembly: | YF-2 | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Series Code: | OE |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output RPM: | 339 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Model Code: | 42YF |
| Input HP @ 1750 RPM: | 15.5 | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Output Key: | 3/8 X 3.00 | Ratio: | 5:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

