How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | LQ1: | 7.21 in |
| AF: | 0.38 | P: | 3.69 in |
| G: | 3.26 | T: | 1.438 |
| BF: | 0.53 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| H: | 0.53 in | BD: | 9 |
| LL: | 4.25 in | AK: | 8.5 |
| AB: | 6.38 | BE1: | 0.5 in |
| AA: | 14 | AG: | 8.5 |
| I: | 6.1 in | AJ: | 7.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output RPM: | 35 | Input HP @ 1750 RPM: | 3.39 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Ratio: | 50:1 |
| Output Key: | 3/8 X 3.00 | Model Code: | 42YF |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Input Bore (C Face): | 1.125 | Ratio Range: | 50:1 |
| Series Code: | OE | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

