How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AG: | 8.5 |
| T: | 1.438 | BD: | 9 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| AK: | 8.5 | P: | 3.69 in |
| AE2: | 0.63 | AA: | 14 |
| D: | 4.5 | I: | 6.1 in |
| AJ: | 7.25 | AF: | 0.38 |
| V: | 2.75 in | H: | 0.53 in |
| BE1: | 0.5 in | BF: | 0.53 |
| LQ1: | 7.21 in | LL: | 4.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 35 |
| Assembly: | YF-2 | Output Diameter (in): | 1.438 in |
| Model Code: | 42YF | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Ratio Range: | 50:1 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Ratio: | 50:1 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.39 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

