How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | V: | 2.75 in |
| AJ: | 7.25 | H: | 0.53 in |
| BD: | 9 | AK: | 8.5 |
| D: | 4.5 | P: | 3.69 in |
| BF: | 0.53 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | T: | 1.438 |
| LL: | 4.25 in | AA: | 14 |
| G: | 3.26 | I: | 6.1 in |
| AG: | 8.5 | LQ1: | 7.21 in |
| BE1: | 0.5 in | AF: | 0.38 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Ratio: | 50:1 |
| Output RPM: | 35 | Model Code: | 42YF |
| Input Keyway (C Face): | 1/4 X 1/8 | Series Code: | OE |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.39 |
| Bore Code: | 23 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

