How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | LQ1: | 7.21 in |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | AK: | 8.5 |
| BF: | 0.53 | V: | 2.75 in |
| BD: | 9 | G: | 3.26 |
| BE1: | 0.5 in | AA: | 14 |
| AF: | 0.38 | AG: | 8.5 |
| D: | 4.5 | T: | 1.438 |
| AJ: | 7.25 | AB: | 6.38 |
| H: | 0.53 in | I: | 6.1 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input HP @ 1750 RPM: | 2.7 |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Center Distance (in): | 4.25 |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 1.438 in | Model Code: | 42YF |
| Assembly: | YF-2 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Bore Code: | 23 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

