How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AJ: | 7.25 |
| AF: | 0.38 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| D: | 4.5 | LQ1: | 7.21 in |
| AE2: | 0.63 | V: | 2.75 in |
| G: | 3.26 | BF: | 0.53 |
| AG: | 8.5 | AA: | 14 |
| AB: | 6.38 | H: | 0.53 in |
| T: | 1.438 | BE1: | 0.5 in |
| I: | 6.1 in | BD: | 9 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.7 | Bore Code: | 23 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 29.2 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Ratio Range: | 60:1 | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Model Code: | 42YF |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

