How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| AK: | 8.5 | V: | 2.75 in |
| I: | 6.1 in | H: | 0.53 in |
| D: | 4.5 | LL: | 4.25 in |
| AG: | 8.5 | BE1: | 0.5 in |
| P: | 3.69 in | AF: | 0.38 |
| AJ: | 7.25 | T: | 1.438 |
| BF: | 0.53 | LQ1: | 7.21 in |
| G: | 3.26 | AB: | 6.38 |
| BD: | 9 | AA: | 14 |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Bore Code: | 23 |
| Model Code: | 42YF | Motor Frame Size: | 180TC |
| Output RPM: | 29.2 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 4.25 |
| Series Code: | OE | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.7 | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Ratio: | 60:1 | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

