How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AE2: | 0.63 |
| BE1: | 0.5 in | LL: | 4.25 in |
| AB: | 6.38 | AA: | 14 |
| LQ1: | 7.21 in | BF: | 0.53 |
| I: | 6.1 in | P: | 3.69 in |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| V: | 2.75 in | AK: | 8.5 |
| AG: | 8.5 | G: | 3.26 |
| H: | 0.53 in | BD: | 9 |
| T: | 1.438 | D: | 4.5 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Ratio: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 14.1 | Series Code: | OE |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output RPM: | 233 |
| Model Code: | 42YF | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-2 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

