How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| T: | 1.438 | AJ: | 7.25 |
| LL: | 4.25 in | AB: | 6.38 |
| AE2: | 0.63 | G: | 3.26 |
| BD: | 9 | AA: | 14 |
| BE1: | 0.5 in | LQ1: | 7.21 in |
| BF: | 0.53 | V: | 2.75 in |
| P: | 3.69 in | D: | 4.5 |
| AG: | 8.5 | AK: | 8.5 |
| AF: | 0.38 | I: | 6.1 in |
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Model Code: | 42YF |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 180TC |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Ratio: | 80:1 | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Ratio Range: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 23 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.79 | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

