How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | P: | 3.69 in |
| BE1: | 0.5 in | T: | 1.438 |
| AK: | 8.5 | BF: | 0.53 |
| I: | 6.1 in | G: | 3.26 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| AJ: | 7.25 | AF: | 0.38 |
| AA: | 14 | LQ1: | 7.21 in |
| BD: | 9 | H: | 0.53 in |
| AG: | 8.5 | AE2: | 0.63 |
| D: | 4.5 | AB: | 6.38 |
Technical Specifications
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Ratio Range: | 80:1 | Output Diameter (in): | 1.438 in |
| Series Code: | OE | Housing Material: | Cast Iron |
| Bore Code: | 23 | Ratio: | 80:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.79 |
| Output RPM: | 21.9 | Model Code: | 42YF |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

