How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AK: | 8.5 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| BE1: | 0.5 in | AB: | 6.38 |
| AE2: | 0.63 | AA: | 14 |
| I: | 6.1 in | AG: | 8.5 |
| BD: | 9 | LL: | 4.25 in |
| AF: | 0.38 | D: | 4.5 |
| H: | 0.53 in | BF: | 0.53 |
| G: | 3.26 | LQ1: | 7.21 in |
| T: | 1.438 | P: | 3.69 in |
Technical Specifications
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Assembly: | YF-2 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 12.9 |
| Model Code: | 42YF | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Bore (C Face): | 1.375 |
| Series Code: | OE | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

