How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 14 |
| D: | 4.5 | AJ: | 7.25 |
| BE1: | 0.5 in | AK: | 8.5 |
| LL: | 4.25 in | I: | 6.1 in |
| T: | 1.438 | AF: | 0.38 |
| AG: | 8.5 | V: | 2.75 in |
| BF: | 0.53 | AE2: | 0.63 |
| BD: | 9 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| LQ1: | 7.21 in | P: | 3.69 in |
Technical Specifications
| Bore Code: | 23 | Input RPM: | 1,750 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output RPM: | 17.5 |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Model Code: | 42YF |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | Input Bore (C Face): | 1.375 |
| Ratio: | 100:1 | Input HP @ 1750 RPM: | 1.2 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Ratio Range: | 100:1 to 250:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

