How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 7.21 in | BD: | 9 |
| AE2: | 0.63 | AG: | 8.5 |
| BE1: | 0.5 in | T: | 1.438 |
| AF: | 0.38 | AK: | 8.5 |
| AJ: | 7.25 | V: | 2.75 in |
| H: | 0.53 in | P: | 3.69 in |
| D: | 4.5 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
| I: | 6.1 in | G: | 3.26 |
| BF: | 0.53 | AB: | 6.38 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Model Code: | 42YF |
| Input Bore (C Face): | 1.375 | Input HP @ 1750 RPM: | 9.3 |
| Ratio Range: | 15:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Series Code: | OE | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Ratio: | 15:1 |
| Bore Code: | 23 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

