How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | V: | 2.75 in |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| D: | 4.5 | AG: | 8.5 |
| H: | 0.53 in | AF: | 0.38 |
| LQ1: | 7.21 in | AA: | 14 |
| AK: | 8.5 | AB: | 6.38 |
| LL: | 4.25 in | T: | 1.438 |
| G: | 3.26 | BF: | 0.53 |
| P: | 3.69 in | BD: | 9 |
| AE2: | 0.63 | AJ: | 7.25 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Output Diameter (in): | 1.438 in |
| Model Code: | 42YF | Bore Code: | 23 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 9.3 | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Ratio: | 15:1 | Center Distance (in): | 4.25 |
| Output RPM: | 117 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

