How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AE2: | 0.63 |
| BD: | 9 | D: | 4.5 |
| AA: | 14 | T: | 1.438 |
| BF: | 0.53 | G: | 3.26 |
| V: | 2.75 in | H: | 0.53 in |
| AK: | 8.5 | I: | 6.1 in |
| AB: | 6.38 | BE1: | 0.5 in |
| LL: | 4.25 in | AJ: | 7.25 |
| AF: | 0.38 | LQ1: | 7.21 in |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
Technical Specifications
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.375 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Output Key: | 3/8 X 3.00 | Model Code: | 42YF |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Ratio Range: | 15:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 117 |
| Center Distance (in): | 4.25 | Ratio: | 15:1 |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 9.3 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

