How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| T: | 1.438 | I: | 6.1 in |
| V: | 2.75 in | AG: | 8.5 |
| BE1: | 0.5 in | AB: | 6.38 |
| LQ1: | 7.21 in | H: | 0.53 in |
| AJ: | 7.25 | D: | 4.5 |
| LL: | 4.25 in | P: | 3.69 in |
| BD: | 9 | BF: | 0.53 |
| G: | 3.26 | AA: | 14 |
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 1.438 in | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Assembly: | YF-2 | Model Code: | 42YF |
| Ratio: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Series Code: | OE | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 7.59 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 20:1 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

