How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AJ: | 7.25 |
| LQ1: | 7.21 in | BF: | 0.53 |
| T: | 1.438 | AA: | 14 |
| AF: | 0.38 | D: | 4.5 |
| AG: | 8.5 | AK: | 8.5 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| LL: | 4.25 in | V: | 2.75 in |
| BD: | 9 | H: | 0.53 in |
| G: | 3.26 | AB: | 6.38 |
| P: | 3.69 in | I: | 6.1 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.438 in | Model Code: | 42YF |
| Series Code: | OE | Gear Type: | Worm |
| Ratio: | 20:1 | Bore Code: | 23 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 7.59 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Ratio Range: | 20:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

