How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | T: | 1.438 |
| P: | 3.69 in | G: | 3.26 |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| BF: | 0.53 | LQ1: | 7.21 in |
| I: | 6.1 in | AJ: | 7.25 |
| BD: | 9 | D: | 4.5 |
| AA: | 14 | AE2: | 0.63 |
| BE1: | 0.5 in | AF: | 0.38 |
| V: | 2.75 in | AK: | 8.5 |
| AG: | 8.5 | H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 7.59 |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Ratio: | 20:1 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 2 | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Bore Code: | 23 | Service Factor: | 1 |
| Model Code: | 42YF | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

