How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AG: | 8.5 |
| P: | 3.69 in | I: | 6.1 in |
| H: | 0.53 in | LQ1: | 7.21 in |
| AB: | 6.38 | T: | 1.438 |
| G: | 3.26 | AF: | 0.38 |
| AJ: | 7.25 | BE1: | 0.5 in |
| V: | 2.75 in | BD: | 9 |
| AK: | 8.5 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| AE2: | 0.63 | AA: | 14 |
Technical Specifications
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Ratio: | 30:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Output RPM: | 58.3 |
| Model Code: | 42YF | Output Diameter (in): | 1.438 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Series Code: | OE | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 5.23 | Bore Code: | 23 |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

