How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AB: | 6.38 |
| LL: | 4.25 in | LQ1: | 7.21 in |
| D: | 4.5 | AA: | 14 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| I: | 6.1 in | AF: | 0.38 |
| H: | 0.53 in | AK: | 8.5 |
| AJ: | 7.25 | BF: | 0.53 |
| BD: | 9 | V: | 2.75 in |
| AG: | 8.5 | P: | 3.69 in |
| BE1: | 0.5 in | G: | 3.26 |
Technical Specifications
| Model Code: | 42YF | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 5.23 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Ratio: | 30:1 |
| Bore Code: | 23 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input RPM: | 1,750 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output RPM: | 58.3 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.375 | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

