How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | G: | 3.26 |
| V: | 2.75 in | LQ1: | 7.21 in |
| AB: | 6.38 | BD: | 9 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| I: | 6.1 in | AE2: | 0.63 |
| T: | 1.438 | BF: | 0.53 |
| AG: | 8.5 | H: | 0.53 in |
| AA: | 14 | LL: | 4.25 in |
| D: | 4.5 | AF: | 0.38 |
| AK: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Bore Code: | 23 | Product Type: | Right Angle |
| Assembly: | YF-2 | Output RPM: | 43.8 |
| Service Factor: | 1 | Model Code: | 42YF |
| Ratio: | 40:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 4.2 | Output Diameter (in): | 1.438 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Input Bore (C Face): | 1.375 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

