How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| H: | 0.53 in | AE2: | 0.63 |
| AA: | 14 | AK: | 8.5 |
| BF: | 0.53 | G: | 3.26 |
| LL: | 4.25 in | V: | 2.75 in |
| AJ: | 7.25 | AB: | 6.38 |
| T: | 1.438 | BD: | 9 |
| P: | 3.69 in | D: | 4.5 |
| LQ1: | 7.21 in | BE1: | 0.5 in |
| I: | 6.1 in | AG: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 4.2 | Bore Code: | 23 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 X 5/32 | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Series Code: | OE |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

