How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AF: | 0.38 |
| BF: | 0.53 | AB: | 6.38 |
| AE2: | 0.63 | AJ: | 7.25 |
| P: | 3.69 in | AA: | 14 |
| AK: | 8.5 | BE1: | 0.5 in |
| I: | 6.1 in | T: | 1.438 |
| LQ1: | 7.21 in | D: | 4.5 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| V: | 2.75 in | AG: | 8.5 |
| G: | 3.26 | LL: | 4.25 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Bore Code: | 23 | Model Code: | 42YF |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Ratio Range: | 5:1 |
| Assembly: | YF-2 | Output RPM: | 339 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio: | 5:1 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 15.5 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

