How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | H: | 0.53 in |
| AE2: | 0.63 | AG: | 8.5 |
| BE1: | 0.5 in | LL: | 4.25 in |
| AA: | 14 | BF: | 0.53 |
| G: | 3.26 | BD: | 9 |
| D: | 4.5 | P: | 3.69 in |
| AJ: | 7.25 | LQ1: | 7.21 in |
| T: | 1.438 | AF: | 0.38 |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| AK: | 8.5 | I: | 6.1 in |
Technical Specifications
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Model Code: | 42YF |
| Center Distance (in): | 4.25 | Assembly: | YF-2 |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output RPM: | 35 |
| Input Keyway (C Face): | 5/16 X 5/32 | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.39 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

