How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AA: | 14 |
| AJ: | 7.25 | V: | 2.75 in |
| AG: | 8.5 | AB: | 6.38 |
| LQ1: | 7.21 in | I: | 6.1 in |
| T: | 1.438 | P: | 3.69 in |
| BD: | 9 | Center Distance (in): | 4.25 in |
| LL: | 4.25 in | BE1: | 0.5 in |
| D: | 4.5 | AE2: | 0.63 |
| AF: | 0.38 | AK: | 8.5 |
| G: | 3.26 | H: | 0.53 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3.39 |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Model Code: | 42YF | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Output RPM: | 35 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

