How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | D: | 4.5 |
| LQ1: | 7.21 in | Center Distance (in): | 4.25 in |
| AB: | 6.38 | T: | 1.438 |
| I: | 6.1 in | P: | 3.69 in |
| AA: | 14 | G: | 3.26 |
| BE1: | 0.5 in | V: | 2.75 in |
| BF: | 0.53 | AJ: | 7.25 |
| H: | 0.53 in | BD: | 9 |
| LL: | 4.25 in | AF: | 0.38 |
| AK: | 8.5 | AE2: | 0.63 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Assembly: | YF-2 | Motor Frame Size: | 210TC |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Model Code: | 42YF | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 2.7 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Housing Material: | Cast Iron |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

