How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | T: | 1.438 |
| BF: | 0.53 | LQ1: | 7.21 in |
| AF: | 0.38 | D: | 4.5 |
| AA: | 14 | BE1: | 0.5 in |
| G: | 3.26 | V: | 2.75 in |
| P: | 3.69 in | LL: | 4.25 in |
| H: | 0.53 in | I: | 6.1 in |
| AB: | 6.38 | BD: | 9 |
| AJ: | 7.25 | AK: | 8.5 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Input Bore (C Face): | 1.375 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Model Code: | 42YF |
| Output RPM: | 233 | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 14.1 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Series Code: | OE |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

