How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | AJ: | 7.25 |
| AE2: | 0.63 | LQ1: | 7.21 in |
| P: | 3.69 in | BE1: | 0.5 in |
| BD: | 9 | AB: | 6.38 |
| I: | 6.1 in | BF: | 0.53 |
| V: | 2.75 in | LL: | 4.25 in |
| G: | 3.26 | T: | 1.438 |
| AG: | 8.5 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
| AF: | 0.38 | AK: | 8.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 14.1 | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.375 |
| Model Code: | 42YF | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Output RPM: | 233 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

