How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | T: | 1.438 |
| AB: | 6.38 | BF: | 0.53 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| AK: | 8.5 | V: | 2.75 in |
| I: | 6.1 in | LQ1: | 7.21 in |
| AG: | 8.5 | D: | 4.5 |
| H: | 0.53 in | LL: | 4.25 in |
| BE1: | 0.5 in | BD: | 9 |
| AE2: | 0.63 | AF: | 0.38 |
| G: | 3.26 | P: | 3.69 in |
Technical Specifications
| Input HP @ 1750 RPM: | 14.1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Motor Frame Size: | 210TC |
| Ratio: | 7.5:1 | Input Bore (C Face): | 1.375 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Model Code: | 42YF | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input Keyway (C Face): | 5/16 X 5/32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

