How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | BD: | 9 |
| T: | 1.438 | D: | 4.5 |
| P: | 3.69 in | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| I: | 6.1 in | H: | 0.53 in |
| G: | 3.26 | AK: | 8.5 |
| V: | 2.75 in | LQ1: | 7.21 in |
| AF: | 0.38 | LL: | 4.25 in |
| AG: | 8.5 | BE1: | 0.5 in |
| AE2: | 0.63 | AA: | 14 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 14.1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Output RPM: | 233 | Bore Code: | 23 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Assembly: | YF-2 | Model Code: | 42YF |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Center Distance (in): | 4.25 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

