How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | BD: | 9 |
| H: | 0.53 in | V: | 2.75 in |
| BF: | 0.53 | AK: | 8.5 |
| LQ1: | 7.21 in | AB: | 6.38 |
| G: | 3.26 | AE2: | 0.63 |
| AJ: | 7.25 | AG: | 8.5 |
| D: | 4.5 | T: | 1.438 |
| AF: | 0.38 | BE1: | 0.5 in |
| AA: | 14 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Model Code: | 42YF | Series Code: | OE |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.79 | Input Bore (C Face): | 1.375 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Ratio: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

