How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AB: | 6.38 |
| LQ1: | 7.77 in | AF: | 0.38 |
| V: | 2.75 in | AA: | 14 |
| BE1: | 0.5 in | G: | 3.26 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AK: | 8.5 | BD: | 9 |
| AG: | 8.5 | AE2: | 0.63 |
| P: | 3.69 in | BF: | 0.53 |
| T: | 1.438 | H: | 0.53 in |
| D: | 4.5 | LL: | 4.25 in |
Technical Specifications
| Model Code: | 42YF | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.625 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Output RPM: | 175 | Output Shaft Assembly Code: | 2 |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 12.9 |
| Input Keyway (C Face): | 3/8 X 3/16 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 250TC | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Ratio Range: | 10:1 |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

