How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | D: | 4.5 |
| LQ1: | 7.77 in | AK: | 8.5 |
| H: | 0.53 in | BD: | 9 |
| AF: | 0.38 | BF: | 0.53 |
| AB: | 6.38 | AG: | 8.5 |
| AJ: | 7.25 | G: | 3.26 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| P: | 3.69 in | LL: | 4.25 in |
| T: | 1.438 | AA: | 14 |
| BE1: | 0.5 in | I: | 6.1 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 10:1 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 12.9 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/8 X 3/16 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Model Code: | 42YF | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 250TC | Output Diameter (in): | 1.438 in |
| Input Bore (C Face): | 1.625 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 175 | Service Factor: | 1 |
| Bore Code: | 23 | Series Code: | OE |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

